SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
To configure interrupts on the FSI, the application must select the interrupt vector for each desired event using the TX_INT_CTRL register for the transmitter, and RX_INT1_CTRL_ALT1_ and RX_INT2_CTRL_ALT1_ registers for the receiver. There is no module-level interrupt enable bit to configure.