SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
Two trace sinks are supported on this device:
Arm® CoreSight™ TPIU: TPIU supports export of trace off-chip via LVCMOS device pins (See 1.3.2.2) for capture by an external receiver.
CS-ETB Trace Buffer with 34KB of storage: CS-ETB can be setup to capture trace data until the internal buffer fills system bridge mode supports interrupt and event notification capabilities that support integration with device level CPUs and/or DMAs to support.