SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
The key configuration choices available to each module are as follows:
For each choice of SyncOut, a module can also choose to load the counter with a new phase value on a SyncIn strobe input or choose to ignore the value (that is, by the enable switch). Although various combinations are possible, the two most common—Sync Source module and Sync Receiver module modes—are shown in Figure 7-277.
Figure 7-277 EPWM1 Configured
as a Typical Sync Source, EPWM2 Configured as a Sync Receiver