SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
The Region based Address Translation (RAT) allows segments of the memory map to be relocated to a different address in the system. It is a dynamic address translator for common code (placed in SRAM) instead of duplicated/redundant code across multiple cores that is downloaded to on-chip SRAM during boot-time.
For more information on RAT, see Section 13.3.2.1.4