SPRUJ60A April 2024 – October 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
Linker command files for both F280013x/15x and F28P55x devices are available in C2000Ware under the device_support sub directory. Both F280013x/15x and F28P55x, have to be compiled to the Embedded Application Binary Interface (EABI) format, section names would also need to conform to the EABI standard.