SPRUJ66B February 2023 – September 2025
The I/O Expanders used in the AM62A Low Power SKEVM is a 24-Bit I2C based I/O Expander that is used for daughter cards plug-in detection and for generating resets and enable signals to various peripheral devices connected to it. The SoC_I2C1 bus of the AM62A SOC is used to interface with the I/O Expanders. The I2C device addresses of the I/O Expander are 0x21 and 0x23.
| Pin No | SIGNAL | DIRECTION | PURPOSE |
|---|---|---|---|
| P00 | NC | - | - |
| P01 | GPIO_CPSW1_RST | OUTPUT | CPSW Ethernet PHY-1 Reset Control GPIO |
| P02 | BT_EN_SOC | OUTPUT | M.2 Module Bluetooth Enable |
| P03 | MMC1_SD_EN | OUTPUT | SD Card Load Switch Enable |
| P04 | VPP_EN | OUTPUT | SOC eFuse Voltage(VPP=1.8V) Regulator Enable |
| P05 | EXP_PS_3V3_EN | OUTPUT | EXP CONN 3.3V Power Switch Enable |
| P06 | EXP_PS_5V0_EN | OUTPUT | EXP CONN 5V Power Switch Enable |
| P07 | EXP_HAT_DETECT | INPUT | EXP CONN HAT Board Detection |
| P10 | GPIO_AUD_RSTn | OUTPUT | Audio Codec Reset Control GPIO |
| P11 | GPIO_eMMC_RSTn | OUTPUT | eMMC Reset control GPIO |
| P12 | UART1_FET_BUF_EN | OUTPUT | SOC UART1 Mux Select |
| P13 | BT_UART_WAKE_SOC_3V3 | INPUT | BT UART WKUP Signal |
| P14 | GPIO_HDMI_RSTN | OUTPUT | HDMI Transmitter Reset Control GPIO |
| P15 | CSI_GPIO0 | NA | CSI0 GPIO1 |
| P16 | CSI_GPIO1 | NA | CSI0 GPIO2 |
| P17 | WLAN_ALERTn | INPUT | M.2 Module WLAN Alert |
| P20 | HDMI_INTN | INPUT | HDMI Interrupt |
| P21 | TEST_GPIO2 | INPUT | TEST GPIO2 from Test Automation Connector |
| P22 | MCASP1_FET_EN | OUTPUT | MCASP1 Enable and Direction Control |
| P23 | MCASP1_BUF_BT_EN | OUTPUT | |
| P24 | MCASP1_FET_SEL | OUTPUT | |
| P25 | UART1_FET_SEL | OUTPUT | UART1 Mux/Demux Selection control |
| P26 | PD_I2C_IRQ | INPUT | Interrupt Request from PD Controller |
| P27 | IO_EXP_TEST_LED | OUTPUT | User Test LED 2 |
Table 2-10 shows the list of signals being controlled by the Expander.
| Pin No | SIGNAL | DIRECTION | DEVICE |
|---|---|---|---|
| P10 | WL_LT_EN | OUTPUT | M.2 Interface Level Translator Enable |
| P11 | CSI_RSTZ | OUTPUT | CSI Reset control GPIO |
| P20 | SPI0_FET_SEL | OUTPUT | SOC SPI0 MUX Selection |
| P21 | SPI0_FET_OE | OUTPUT | SOC SPI0 MUX Enable |
| P22 | GPIO_CPSW2_RST | OUTPUT | CPSW Ethernet PHY-2 Reset Control GPIO |
| P23 | CSI_SEL2 | OUTPUT | CSI Mux/Demux Selection Control |
| P24 | CSI_EN | OUTPUT | CSI Mux/Demux Enable |
| P25 | AUTO_100M_1000M_CONFIG | OUTPUT | WLAN Reset control GPIO |
| P26 | CSI_VLDO_SEL | OUTPUT | CSI I/O Voltage selection control (VCC_CSI_IO) |
| P27 | SOC_WLAN_SDIO_RST | OUTPUT | M.2 Module WLAN/SDIO Reset |