SPRUJ69 December 2022 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
This EVM supports a wide input range of 6.5V to 28V. There is a DC Jack provided for power input. The exact power required for the EVM is largely dependent on the application and connected peripherals. The recommended supplies are listed in Table 2-1. There are many power supply manufacturers and models available in the market, and it is not possible to test the EVM with every combination.
Table 2-1 lists a few recommended supplies that have been tested with the EVMDigiKey Part# | Manufacturer | Manufacturer Part # |
---|---|---|
SDI65-12-U-P6-ND | CUI Inc. | SDI65-12-U-P6 |
SDI65-12-UD-P6-ND | CUI Inc. | SDI65-12-UD-P6 |
Connector[J7] is a Two pin DC Jack power input connector. This connector mates with the recommend supplies listed in Table 2-1
A green power led [LD2] will be illuminated when a valid power source is connected to either power input. A red power led [LD3] will be illuminated when a power source not within the correct voltage range (less than 6 VDC or greater than 28 VDC).