SPRUJ70A January 2023 – March 2024 AM69
Dip Switch [SW2] is used to configure different options available on the SK, including processor boot mode.
Processor Boot Source | SW2.1 | SW2.2 | SW2.3 |
---|---|---|---|
MicroSD Card [J32] | OFF | OFF | OFF |
Non-Volatile Flash (xSPI) | OFF | OFF | ON |
eMMC | OFF | ON | ON |
Reserved | OFF | ON | ON |
UART (for Flashing) | ON | OFF | ON |
No Boot (JTAG/Emulator) | ON | OFF | OFF |
Ethernet[J10] | OFF | ON | OFF |