SPRUJ70A January 2023 – March 2024 AM69
The General Purpose IOs of processor are segmented into two major groups as WKUP/MCU and MAIN, and are used interchangeably for this design. Table 3-3 describes the IO mapping to the EVM peripherals and provides the default settings.
Processor Pin Name | GPIO | Function | Dir/Level | Remarks |
---|---|---|---|---|
MCU_OSPI0_CSn1 | WKUP_GPIO0_28 | Enable for eFUSE Programming Supply | Output |
0’– Disabled (Default) ‘1’– Enabled |
MCU_OSPI0_CSn2 | WKUP_GPIO0_29 | GPIO signal for CSI EXPANSION Connector | Bi-Dir |
CSI2 Expansion Board Specific (Pin 6) |
MCU_OSPI1_CLK | WKUP_GPIO0_31 | GPIO signal for CSI EXPANSION Connector | Bi-Dir |
CSI2 Expansion Board Specific (Pin 8) |
MCU_OSPI1_LBCLKO | WKUP_GPIO0_32 | GPIO signal for CSI EXPANSION Connector | Bi-Dir |
CSI0/1 Expansion Board Specific (Pin 6) |
MCU_OSPI1_DQS | WKUP_GPIO0_33 | GPIO signal for CSI EXPANSION Connector | Bi-Dir |
CSI2 Expansion Board Specific (Pin 18) |
MCU_OSPI1_D0 | WKUP_GPIO0_34 | GPIO signal for CSI EXPANSION Connector | Bi-Dir |
CSI2 Expansion Board Specific (Pin 20) |
MCU_OSPI1_D1 | WKUP_GPIO0_35 | GPIO signal for CSI EXPANSION Connector | Bi-Dir |
CSI0/1 Expansion Board Specific (Pin 22) |
MCU_OSPI1_D2 | WKUP_GPIO0_36 | GPIO signal for CSI EXPANSION Connector | Bi-Dir |
CSI0/1 Expansion Board Specific (Pin 8) |
MCU_OSPI1_D3 | WKUP_GPIO0_37 | GPIO signal for CSI EXPANSION Connector | Bi-Dir |
CSI0/1 Expansion Board Specific (Pin 18) |
MCU_OSPI1_CSn0 | WKUP_GPIO0_38 | GPIO signal for CSI EXPANSION Connector | Bi-Dir |
CSI0/1 Expansion Board Specific (Pin 20) |
MCU_OSPI1_CSn1 | WKUP_GPIO0_39 | GPIO signal for CSI EXPANSION Connector | Bi-Dir |
CSI2 Expansion Board Specific (Pin 22) |
MCU_SPI0_CLK | WKUP_GPIO0_54 | MUX Select | Output |
‘0’ – A to B1 port selected ‘1’ – A to B2 port selected |
MCU_SPI0_D0 | WKUP_GPIO0_55 | User LED | Output |
‘0' – LED [LD5] is OFF (default) '1' – LED [LD5] is ON |
MCU_SPI0_D1 | WKUP_GPIO0_69 | System Power Down | Output |
'0' - Normal Operation (default) '1' - System Power Down/Off |
MCU_SPI0_CS0 | WKUP_GPIO0_70 | Camera #1 Flex Signal (GPIO) | Bi-Dir | Camera Specific (Pin 18) |
WKUP_GPIO0_10 | WKUP_GPIO0_10 | HDMI Monitor Enable | Output |
‘0’ – Power Down ‘1’ – Normal Operation (default) |
WKUP_GPIO0_14 | WKUP_GPIO0_14 | HDMI Transceiver Enable | Output |
‘0’ - Power Down (default) ‘1’ - Normal Operation |
WKUP_GPIO0_49 | WKUP_GPIO0_49 | 40 pin Expansion Header (GPIO) | Bi-Dir |
Expansion Board Specific (Pin 15) |
PMIC_POWER_EN1 | WKUP_GPIO0_88 | Camera #0 Flex Signal (GPIO) | Bi-Dir | Camera Specific (Pin 18) |
WKUP_GPIO0_56 | WKUP_GPIO0_56 | 40 pin Expansion Header (GPIO) | Bi-Dir |
Expansion Board Specific (Pin 29) |
WKUP_GPIO0_57 | WKUP_GPIO0_57 | 40 pin Expansion Header (GPIO) | Bi-Dir |
Expansion Board Specific (Pin 31) |
MCU_ADC1_AIN0 | WKUP_GPIO0_79 | Test Automation Interrupt #1 | Input |
‘0’ - To Be Defined by User ‘1’ - To Be Defined by User (default) |
MCU_ADC1_AIN1 | WKUP_GPIO0_80 | Test Automation Interrupt #2 | Input |
‘0’ - To Be Defined by User ‘1’ - To Be Defined by User (default) |
MCU_ADC1_AIN2 | WKUP_GPIO0_81 | Ethernet PHY Interrupt | Input |
‘0’ – Active Interrupt Request ‘1’ – No Interrupt Request (default) |
MCU_ADC1_AIN3 | WKUP_GPIO0_82 | SW1 Pushbutton | Input |
‘0’ – SW1 is Pressed ‘1’ – SW1 is NOT Pressed (default) |
MCU_ADC1_AIN4 | WKUP_GPIO0_83 | Power Management IC Interrupt | Input |
‘0’– Active Interrupt Request ‘1’– No Interrupt Request (default) |
MCU_ADC1_AIN5 | WKUP_GPIO0_84 | ENET Expansion Header Interrupt | Input | |
MCU_ADC1_AIN6 | WKUP_GPIO0_85 | GPIO Expander Interrupt | Input | |
WKUP_GPIO0_66 | WKUP_GPIO0_66 | 40 pin Expansion Header (GPIO) | Bi-Dir |
Expansion Board Specific (Pin 7) |
WKUP_GPIO0_67 | WKUP_GPIO0_67 | 40 pin Expansion Header (GPIO) | Bi-Dir |
Expansion Board Specific (Pin 22) |
EXTINTn | GPIO0_0 | HDMI Monitor Detect | Input |
Active High Signal ‘0’ – No Monitor Detected (default) ‘1’ – Monitor Detected |
MCAN13_TX | GPIO0_3 | 40 pin Expansion Header (GPIO) | Bi-Dir |
Expansion Board Specific (Pin 16) |
MCAN13_RX | GPIO0_4 | Display Port Monitor Enable | Output |
‘0’ – Monitor is Disabled (default) ‘1’ – Monitor is Enabled |
MCAN1_TX | GPIO0_27 | 40 pin Expansion Header (GPIO) | Bi-Dir |
Expansion Board Specific (Pin 37) |
MCASP0_AXR8 | GPIO0_36 | 40 pin Expansion Header (GPIO) | Bi-Dir | Expansion Board Specific (Pin 13) |
ECAP0_IN_APWM_OUT | GPIO0_49 | SD Card IO Voltage Selection | Output |
‘0’ – SD Card IO Voltage is 1.8V ‘1’ – SD Card IO Voltage is 3.3V (default) |