SPRUJ70A January 2023 – March 2024 AM69
The EVM supports DisplayPort panel via standard DP cable interface [J16]. The interface supports resolutions to 4K UHD (3840x2160) including MST (Mutli-Stream Transport) for supporting multiple panels. A second display interface is supported via HDMI connector [J13], and supports resolutions up to 1080p (1920x1080). The interface is DVI, and therefore does not support the integrated audio. Both DisplayPort and HDMI interfaces can be used simultaneously.