SPRUJ70A January 2023 – March 2024 AM69
The EVM supports two (2) 22-pin flex (0.5mm pitch) connectors [J1][J2] for interfacing with camera modules. Each camera interface provides MIPI CSI-2interface (4Lane), Clock/Control signals, and power (3.3V) to the camera.
To enable camera modules with same addressing to be used simultaneously, I2C mux is used to select each camera. The voltage level for Clock/Control signals is selectable between 1.8V/3.3V.
Pin # | Pin Name | Description | Dir |
---|---|---|---|
1 | GND | Ground | Output |
2 | CSI0_D0_N | CSIPort 0 Data Lane 0 | Input |
3 | CSI0_D0_P | CSIPort 0 Data Lane 0 | Input |
4 | GND | Ground | |
5 | CSI0_D1_N | CSIPort 0 Data Lane 1 | Input |
6 | CSI0_D1_P | CSIPort 0 Data Lane 1 | Input |
7 | GND | Ground | |
8 | CSI0_CLK_N | CSIPort 0 CLK | Input |
9 | CSI0_CLK_P | CSIPort 0 CLK | Input |
10 | GND | Ground | |
11 | CSI0_D2_N | CSIPort 0 Data Lane 2 | Input |
12 | CSI0_D2_P | CSIPort 0 Data Lane 2 | Input |
13 | GND | Ground | |
14 | CSI0_D3_N | CSIPort 0 Data Lane 3 | Input |
15 | CSI0_D3_P | CSIPort 0 Data Lane 3 | Input |
16 | GND | Ground | |
17 | CAM0_PWDN | Pwr-Dwn(IO expander) | Output |
18 | CAM0_AUX | AUX (WKUP_GPIO0_88) | Bi-Dir |
19 | GND | Ground | |
20 | I2C_SCL | I2C Clock #1, Mux 0 | Output |
21 | I2C_SDA | I2C Data # 1, Mux 0 | Bi-Dir |
22 | Power | Power, 3.3V | Output |
Pin # | Pin Name | Description | Dir |
---|---|---|---|
1 | GND | Ground | Output |
2 | CSI1_D0_N | CSIPort 1 Data Lane 0 | Input |
3 | CSI1_D0_P | CSIPort 1 Data Lane 0 | Input |
4 | GND | Ground | |
5 | CSI1_D1_N | CSIPort 1 Data Lane 1 | Input |
6 | CSI1_D1_P | CSIPort 1 Data Lane 1 | Input |
7 | GND | Ground | |
8 | CSI1_CLK_N | CSIPort 1 CLK | Input |
9 | CSI1_CLK_P | CSIPort 1 CLK | Input |
10 | GND | Ground | |
11 | CSI1_D2_N | CSIPort 1 Data Lane 2 | Input |
12 | CSI1_D2_P | CSIPort 1 Data Lane 2 | Input |
13 | GND | Ground | |
14 | CSI1_D3_N | CSIPort 1 Data Lane 3 | Input |
15 | CSI1_D3_P | CSIPort 1 Data Lane 3 | Input |
16 | GND | Ground | |
17 | CAM1_PWDN | Pwr-Dwn(IO expander) | Output |
18 | CAM1_AUX | AUX (WKUP_GPIO0_70) | Bi-Dir |
19 | GND | Ground | |
20 | I2C_SCL | I2C Clock #1, Mux 1 | Output |
21 | I2C_SDA | I2C Data # 1, Mux 1 | Bi-Dir |
22 | Power | Power, 3.3V | Output |