SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
The High Priority Watchdog Interrupt occurs when the process tasked with servicing the High Priority Interrupt has failed to do so for an amount of time set by the pre-loaded timeout value. The device can use the High Priority Watchdog Interrupt as a reset request.
Following actions must be taken by acting processor for Interrupt handling :