SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
The DLT operates mainly between the CPU and RTDMA. The DLT monitors data logging information coming from the CPU, applies filters on what data to log and stores the data in the local FIFO. When enough data is collected, the DLT requests a CPU Interrupt and a RTDMA transfer request, either of which must take contents out of the FIFO and store the contents on on-chip RAM/External RAM or export the contents out using the FSI for example. The user can choose to enable either the RTDMA or CPU Interrupt to perform this task.