SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
This mode is used for peripherals where input synchronization is not required or the peripheral performs the synchronization. Examples include communication ports McBSP, SCI, SPI, and I2C. In addition, the ePWM trip zone (TZn) signals can function independent of the presence of SYSCLKOUT.