SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
| Structure | DriverLib Name | Base Address | Frame Applicable | CPU1 | CPU2 | CPU3 | RTDMA1 | RTDMA2 | HSM | Pipeline Protected |
|---|---|---|---|---|---|---|---|---|---|---|
| ECAP_REGS | ECAP1_BASE | 0x7010_0000 | YES | YES | YES | YES | YES | YES | - | YES |
| ECAP_SIGNAL_MONITORING | ECAP1SIGNALMONITORING_BASE | 0x7010_0080 | YES | YES | YES | YES | YES | YES | - | YES |
| ECAP_REGS | ECAP2_BASE | 0x7010_1000 | YES | YES | YES | YES | YES | YES | - | YES |
| ECAP_SIGNAL_MONITORING | ECAP2SIGNALMONITORING_BASE | 0x7010_1080 | YES | YES | YES | YES | YES | YES | - | YES |
| ECAP_REGS | ECAP3_BASE | 0x7010_2000 | YES | YES | YES | YES | YES | YES | - | YES |
| ECAP_SIGNAL_MONITORING | ECAP3SIGNALMONITORING_BASE | 0x7010_2080 | YES | YES | YES | YES | YES | YES | - | YES |
| ECAP_REGS | ECAP4_BASE | 0x7010_3000 | YES | YES | YES | YES | YES | YES | - | YES |
| ECAP_SIGNAL_MONITORING | ECAP4SIGNALMONITORING_BASE | 0x7010_3080 | YES | YES | YES | YES | YES | YES | - | YES |
| ECAP_REGS | ECAP5_BASE | 0x7010_4000 | YES | YES | YES | YES | YES | YES | - | YES |
| HRCAP_REGS | HRCAP5_BASE | 0x7010_4040 | YES | YES | YES | YES | YES | YES | - | YES |
| ECAP_SIGNAL_MONITORING | ECAP5SIGNALMONITORING_BASE | 0x7010_4080 | YES | YES | YES | YES | YES | YES | - | YES |
| ECAP_REGS | ECAP6_BASE | 0x7010_5000 | YES | YES | YES | YES | YES | YES | - | YES |
| HRCAP_REGS | HRCAP6_BASE | 0x7010_5040 | YES | YES | YES | YES | YES | YES | - | YES |
| ECAP_SIGNAL_MONITORING | ECAP6SIGNALMONITORING_BASE | 0x7010_5080 | YES | YES | YES | YES | YES | YES | - | YES |