SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
FILE: adc_ex11_burst_mode_epwm.c
This example sets up ePWM1 to periodically trigger ADCA using burst mode. This allows for different channels to be sampled with each burst.
Each burst triggers 3 conversions. A0 and A1 are part of every burst while the third conversion rotates between A2, A3, and A4. This allows high importance signals to be sampled at high speed while lower priority signals can be sampled at a lower rate.
ADCA Interrupt ISRs are used to read results for ADCA.
External Connections
Watch Variables