SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
Each primary (data) filter channel has a 16-level deep, 32-bit FIFO.
FIFOs can be configured to collect a programmable number of data filter samples before issuing data-ready interrupt. This reduces the number of data-ready interrupts generated and resulting interrupt overhead for managed data flow.
By default, FIFO operation is disabled. FIFOs can be enabled by setting SDFIFOCTLx.FFEN = 1. When FIFO is enabled, each data-ready event from the data filter populates the FIFO, and the status of the FIFO at any given time is updated in the SDFIFOCTLx.SDFFST bit field.
Setting up FIFO to interrupt after receiving programmable number of data ready events:
When the SDFIFOCTLx.SDFFST >= SDFIFOCTLx.SDFFIL condition is met, the SDIFLG.SDFFINTx bit is set and an interrupt is generated on the DRINTx. SDIFLG.SDFFINTx flag can be cleared by setting the SDIFLGCLR. SDFFINTx bit field.
Wait for Sync feature:
The FIFO wait for sync feature can be used to ignore data-ready events from the data filter until the SDSYNC (from PWM) event is triggered.
By default, the Wait for Sync feature is disabled. This feature can be enabled by setting SDSYNCx.WTSYNCEN = 1
When the wait for sync feature is disabled:
FIFOs get populated on every data ready event until the FIFO gets full (or) when SDFIFOCTLx.SDFFST >= SDFIFOCTLx.SDFFIL.
When the wait for sync feature enabled:
FIFOs do not get populated on every data ready event until the FIFO receives a SDSYNC event. On a SYSYNC event, the FIFO sets SDSYNCx.WTSYNFLG = 1 and data ready events from the primary filter start populating the FIFO until either the FIFOs get full or when SDFIFOCTLx.SDFFST >= SDFIFOCTLx.SDFFIL. WTSYNFLG can be cleared either automatically or manually.
When WTSYNFLG = 0, FIFOs contents are frozen and subsequent data ready events do not populate FIFO until next SDSYNC event.
WTSYNFLG automatic clear mode:
By default, this mode is enabled. When SDSYNCx.WTSCLREN = 1, WTSYNFLG is automatically cleared on SDFFINT event.
WTSYNFLG manual clear mode:
Setting SDSYNCx.WTSYNCLR = 1 can be used to clear WTSYNFLG manually.
Clearing FIFO contents:
FIFO contents can cleared by any of the following methods:-
Note: The above feature is only enabled when wait for sync feature is enabled (SDSYNCx. WTSYNCEN = 1).
FIFO debug access behavior:
Debug access of the SDDATFIFOx registers does not affect the FIFO pointers. On a CPU/RTDMA access to the SDDATFIFOx register, the FIFO read pointers advance to the next available entry in the FIFO.