SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
Each ADC instance contains two trigger repeater modules. These modules can select any of the regular ADC triggers that are selectable by the ADCSOCxCTL.TRIGGER register, and generate a number of repeat pulses as configured in the REPxN.NSEL register. Figure 1-1 shows a functional block diagram of the ADC trigger repeater module.
Each repeater module can apply four types of trigger modifications: