SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
Device identification registers provide information on device class, device family, revision, part number, pin count, and device qualification status.
All of the device information is part of the DEV_CFG_REGS space and is accessible only by the software running on the CPU1 subsystem.
The F29x device identification registers are: PARTIDL, PARTIDH, and REVID.
The Unique ID (UID) is available in SOCID information stored at M0 RAM location 0x2000_0980.