SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
Every ESC requires non-volatile memory to store the configuration contents of the ESI (EtherCAT SubordinateDevice Information) that are accessed by the MainDevice normally before enabling the ESC in the network. Size of the memory is configurable with a minimum of 1K bit up to 4M bit are supported depending on the ESC. This non-volatile memory is supported in simplest form by the ESC IP core as serial access EEPROM.