SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
This logic is primarily intended to detect an occurrence of a trip event in a configured time window. The window is configured by MIN and MAX values configured in the XMINMAX register sets.
Figure 3-21 indicates the window spread across MIN and MAX bounds and the edge of the chosen signal occurring in that window. The purpose of this block is to detect the occurrence of such edge. If no such edge occurs, this module generates a trip event as well as an interrupt, if configured.