SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
A Send Byte message (Figure 1-1) consists of the device address, a single data byte, and an optional PEC byte. To initiate a Send Byte message, the data byte to be transmitted to the target is loaded into bits 7-0 of the PMBTXBUF register. The PMBCCR register is configured with the device address. To transmit a PEC byte with the message, the PEC_EN bit within the PMBCCR register is asserted high when the address is programmed.
After programming the PMBCCR register, the PMBus module transmits the Send Byte message. The firmware can wait for an End of Message interrupt from the PMBus module. Upon receipt of the EOM interrupt, the PMBSTS register is read to verify the target properly acknowledged the transmitted data.