SPRUJ81A February 2023 – January 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
The FC-BGA pattern implemented on the AM62Ax/AM62Dx design offers opportunities for via sharing. Vias are shared across BGA pins. Figure 4-1 and Figure 4-2 show the via sharing opportunities for VDD_LDDR4 and VSS power supplies, respectively. Via sharing across BGA pins provides for easier escape routing and also robust electrical connection by connecting multiple pins.
Figure 4-1 Via Sharing for VDD_LPDDR4
Domain
Figure 4-2 Via Sharing for VSS