SPRUJA3 November   2024 F29H850TU , F29H859TU-Q1 , TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28378D , TMS320F28379D

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Feature Differences Between F2837x, F2838x, F28P65x and F29H85x
    1. 1.1 F28x to F29x Feature Change Overview
  5. 2C29x Architecture
    1. 2.1 C29x Architecture Overview
      1. 2.1.1 Peripheral Interrupt Priority and Expansion (PIPE)
      2. 2.1.2 Safety and Security Module (SSU)
      3. 2.1.3 Real-Time DMA (RTDMA)
      4. 2.1.4 Lock-step Compare Module (LCM)
    2. 2.2 C28x vs C29x Architecture Overview
  6. 3PCB Design Consideration
    1. 3.1 VSSOSC
    2. 3.2 JTAG
    3. 3.3 VREF
  7. 4Feature Differences for System Consideration
    1. 4.1 New Features in F29H85x
      1. 4.1.1  Analog Subsystem
      2. 4.1.2  Data Logger and Trace (DLT)
      3. 4.1.3  Single Edge Nibble Transmission (SENT)
      4. 4.1.4  Waveform Analyzer Diagnostic (WADI)
      5. 4.1.5  EPWM
      6. 4.1.6  Bootrom
      7. 4.1.7  ERAD
      8. 4.1.8  XBAR
      9. 4.1.9  Error Signaling Module (ESM)
      10. 4.1.10 Error Aggregator
      11. 4.1.11 Hardware Security Module (HSM)
        1. 4.1.11.1 Cryptographic Accelerators
      12. 4.1.12 Safe Interconnect End-to-End (E2E) Safing
      13. 4.1.13 Critical MMR Safing With Parity
      14. 4.1.14 LPOST
    2. 4.2 Communication Module Changes
    3. 4.3 Control Module Changes
    4. 4.4 Analog Module Differences
    5. 4.5 Power Management
      1. 4.5.1 VREGENZ
      2. 4.5.2 Power Consumption
    6. 4.6 Memory Module Changes
    7. 4.7 GPIO Multiplexing Changes
  8. 5Software Development with F29H85x
    1. 5.1 Migration Report Generation Tool
  9. 6References

Analog Subsystem

From F28P65x to F29H85x, the number of ADCs has increased from 3 to 5 along with the SOC doubling from 16 to 32. Within these 5 ADCs, two of them are 12-bit and 16-bit selectable, and three of them are 12-bit only. The ADC has been enhanced with capability of hardware oversampling and undersampling.

The PPB block has also been updated with aggregation features in hardware to support data processing for oversampling and undersampling which would otherwise require software running in lengthy repetitive loops. When the PPB delta is enabled, the ADC automatically calculates the delta between the current conversion and the last conversion for that SOC. This can speed up control loop computations in certain cases. PPB digital filter is a windowed filter can now be configured for the limit compare and zero-crossing logic in the PPB. This filter works just like the digital filter in the CMPSS, to prevent false events. Limit compare/zero-crossing can be used to generate events e.g. to trip the PWM.