SPRUJA3 November 2024 F29H850TU , F29H859TU-Q1 , TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28378D , TMS320F28379D
The Data Logger and Trace (DLT) module has the ability to control what data gets logged, when to start data-logging, and how much data to data-log for critical CPU run-time content. Critical run-time content can include any information that needs to be monitored as the content is computed. When data-logging, the DLT is non-intrusive meaning there is no impact to run-time or CPU core behavior. The ability to view intermediate values of computation in a critical task, such as a control loop, can help users fine-tune the loop. The DLT module can generate interrupts to the interrupt controller, issue DMA transfer requests, and interact with ERAD event triggers. The DLT makes it possible to collect, time-stamp, pre-filter, export, and do real-time and post analysis of data.