SPRUJB6B November 2024 – May 2025 AM2612
The signal monitoring unit can be used for edge, pulse width, and period monitoring of eCAP input signals. This allows for detection that is useful for many applications. For example, ePWM pulse width boundary monitoring can be accomplished for safety applications.
The high-level features of the signal monitoring unit include: