SPRUJB6B November 2024 – May 2025 AM2612
The MCSPI module can be reset either by hardware or by software reset. All configuration registers and all state machines are reset by the hardware reset signal (MCSPI_RST). MCSPI can be reset by software through the MCSPI_SYSCONFIG[1] SOFTRESET bit. This bit has the same impact on the module as the hardware reset signal. The only exception is that the MCSPI_SYSCONFIG register is not affected by that software reset.