SPRUJB6B November 2024 – May 2025 AM2612
| Trigger Input Bit | Source | Comments |
|---|---|---|
| [5] | Muxed VIM1 Interrupt Inputs | Select any one of the 256 VIM1 interrupt. Configure by writing to MSS_CTRL.DBGSS_CTI_TRIG_SEL.TRIG1 |
| [4] | Muxed VIM0 Interrupt Inputs | Select any one of the 256 VIM0 interrupt. Configure by writing to MSS_CTRL.DBGSS_CTI_TRIG_SEL.TRIG0 |
| [3] | Reserved | Reserved |
| [2] | Reserved | Reserved |
| [1] | Reserved | Reserved |
| [0] | PWR-AP:SYNCRUNOUT | Debugss Power AP |
| Trigger Output Bit | Destination | Comments |
|---|---|---|
| [7] | Not Used | Not Used |
| [6] | Not Used | Not Used |
| [5] | Not Used | Not Used |
| [4] | CS-ETB: TRIGIN | Embedded Trace Buffer (ETB) |
| [3] | Not Used | Not Used |
| [2] | Not Used | Not Used |
| [1] | TPIU:FLUSHIN | DEBUGSS TPIU FLUSH |
| [0] | TPIU: TRIGIN | DEBUGSS TPIU TRIGGER |