SPRUJB6B November 2024 – May 2025 AM2612
Some of the GMPC features described in this section may not be supported on this family of devices. For more information, see GPMC Not Supported Features.
This section describes the bit field to configure to set the GPMC in various memory modes. Table 13-213 and Table 13-214 provide check lists for mode parameters and access type parameters, respectively.
| Register | Bit | Name | Asynchronous | Synchronous | ||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Single Read Access | Single Write Access | Multiple Read (Page) Access | Multiple Write (Page) Access | Single Read Access | Single Write Access | Multiple Read (Burst) Access | Multiple Write (Burst) Access | |||
| GPMC_CONFIG1_i | 30 | READMULTIPLE | 0x0 | Don't care | 0x1 (1) | Not Supported | 0x0 | Don't care | 0x1 | Don't care |
| GPMC_CONFIG1_i | 29 | READTYPE | 0x0 | Don't care | 0x0 (1) | Not Supported | 0x1 | Don't care | 0x1 | Don't care |
| GPMC_CONFIG1_i | 28 | WRITEMULTIPLE | Don't care | 0x0 | - (1) | Not Supported | Don't care | 0x0 | Don't care | 0x1 |
| GPMC_CONFIG1_i | 27 | WRITETYPE | Don't care | 0x0 | - (1) | Not Supported | Don't care | 0x1 | Don't care | 0x1 |
| Register | Bit | Name | Access Type | ||
|---|---|---|---|---|---|
| non-multiplexed | Address/ Data-Multiplexed | AAD-Multiplexed | |||
| GPMC_CONFIG1_i | 9-8 | MUXADDDATA | 0x0 | 0x2 | 0x1 |