SPRUJB6B November 2024 – May 2025 AM2612
| Feature | Description |
|---|---|
| Function | The key functions of the IP are:
|
| Output Random Number | The IP consist of four 32-bit registers allowing 128-bit random number to be read with a single burst read. When programmed to start generating numbers, the IP tries to keep the data buffer (configured to store four 128-bit numbers) filled completely |
| Interface | The IP interfaces with the DTHE engine for any external interfacing. |
| Operating Clock | The IP operates at the MSS L1 Interconnect clock up to a max. of 200 MHz. |