SPRUJE1 July   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Key Features
      1. 2.1.1 Microcontroller
      2. 2.1.2 Power Supply
      3. 2.1.3 JTAG and Emulator
      4. 2.1.4 Expansion Connectors/Headers to Support Application Specific Add-On Boards
      5. 2.1.5 Adapter Boards
    2. 2.2 Important Usage Notes
      1. 2.2.1 Electrostatic Discharge (ESD) Compliance
      2. 2.2.2 IO Cable Length
    3. 2.3 Functional Block Diagram
    4. 2.4 Power ON/OFF Procedures
      1. 2.4.1 Power-On Procedure
      2. 2.4.2 Power-Off Procedure
      3. 2.4.3 Power Test Points
    5. 2.5 Peripheral and Major Component Description
      1. 2.5.1 UART Interface
      2. 2.5.2 JTAG Interface
      3. 2.5.3 DAC Interface
      4. 2.5.4 USB Interface
        1. 2.5.4.1 CC Controller
      5. 2.5.5 I2C Interface
      6. 2.5.6 Power
        1. 2.5.6.1 Power Requirement
        2. 2.5.6.2 Power Input
      7. 2.5.7 XDS110 Board User Setup and Configuration
        1. 2.5.7.1 JTAG/cJTAG Switch
        2. 2.5.7.2 UART and SPI Switch
      8. 2.5.8 Expansion Headers
        1. 2.5.8.1 Emulator Connector
        2. 2.5.8.2 DAC Header
        3. 2.5.8.3 Debug Header
      9. 2.5.9 Use Cases
        1. 2.5.9.1 Case 1: Non-Isolated XDS110 and controlSOM
        2. 2.5.9.2 Case 2: Isolated XDS110, controlSOM, Baseboard
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 Bill of Materials (BOM)
  9. 4Compliance Information
    1. 4.1 Compliance and Certifications
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Related Documentation
    1. 6.1 Supplemental Content

Description

The XDS110 isolated plug-in board is a real-time debug and flash programming design for C2000™ and Sitara™ controlSOMs. The board can connect to C2000 and Sitara controlSOMs through a non-isolated 120-pin connector or through an electrically isolated 16-pin connector. Both connectors feature JTAG, cJTAG, SWD support, and a full duplex UART port. The board supports two additional features for use in target board debug: a serial peripheral interface (SPI) to four isolated digital-to-analog converter (DAC) channels, and up to six digital and four analog non-isolated channels. The embedded emulation logic allows for emulation and debugging using standard development tools such as Code Composer Studio™.