SPRUJE4D August 2024 – June 2025 F29H850TU , F29H859TU-Q1
Electrostatic Discharge (ESD) Compliance
Components installed on the product are sensitive to electrostatic discharge (ESD). TI recommends this product be used in ESD controlled environment. This includes a temperature or humidity controlled environment to limit the buildup of ESD. TI recommends to use ESD protection such as wrist straps and ESD mats when interfacing with the product.
Assumed Operating Conditions
This kit is assumed to run at standard room conditions. Standard ambient temperature and pressure (SATP) with moderate-to-low humidity is assumed.