SPRUJE5A June   2025  – August 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
      1. 1.3.1 External Power Supply or Accessory Requirements
    4. 1.4 Device Information
  7. 2Software
    1. 2.1 Software Description
    2. 2.2 Software Installation
      1. 2.2.1 Install SDK
      2. 2.2.2 Install Additional Software
        1. 2.2.2.1 Install Python
        2. 2.2.2.2 Install OpenSSL
    3. 2.3 Software Development
    4. 2.4 F29H85x LaunchPad Demo Program
    5. 2.5 Programming and Running Other Software on the F29H85x LaunchPad
  8. 3Hardware
    1. 3.1 Hardware Description
      1. 3.1.1 Functional Description and Connections
        1. 3.1.1.1  Microcontroller
        2. 3.1.1.2  PMIC
        3. 3.1.1.3  Power Domains
        4. 3.1.1.4  LEDs
        5. 3.1.1.5  Encoder Connectors
        6. 3.1.1.6  FSI
        7. 3.1.1.7  CAN
        8. 3.1.1.8  SENT
        9. 3.1.1.9  CLB
        10. 3.1.1.10 Boot Modes
        11. 3.1.1.11 BoosterPack Sites
        12. 3.1.1.12 Analog Voltage Reference
        13. 3.1.1.13 Differential ADC Header
        14. 3.1.1.14 Other Headers and Jumpers
          1. 3.1.1.14.1 XDS Isolation Block
          2. 3.1.1.14.2 BoosterPack Site 2 Power Isolation
          3. 3.1.1.14.3 Alternate Power
      2. 3.1.2 Debug Interface
        1. 3.1.2.1 XDS110 Debug Probe
        2. 3.1.2.2 XDS110 Output
        3. 3.1.2.3 Virtual COM Port
      3. 3.1.3 Alternate Routing
        1. 3.1.3.1 Overview
        2. 3.1.3.2 UART Routing
        3. 3.1.3.3 EQEP Routing
        4. 3.1.3.4 CAN Routing
        5. 3.1.3.5 FSI Routing
        6. 3.1.3.6 PWM DAC
      4. 3.1.4 Hardware Revisions
        1. 3.1.4.1 Revision A
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
      1. 4.2.1 LAUNCHXL-F29H85X Board Dimensions
    3. 4.3 Bill of Materials (BOM)
  10. 5Frequently Asked Questions
  11. 6Additional Information
    1. 6.1 Trademarks
  12. 7References
    1. 7.1 Reference Documents
    2. 7.2 Other TI Components Used in This Design
  13. 8Revision History

LEDs

Power indicator LEDs (red) are included on the F29H85x LaunchPad board. Table 3-3 shows descriptions of each LED.

Table 3-3 Power LED Indication Descriptions
LED NumberIndication Description
LED1+5V power from the USB Type-C™ connector
LED7+3.3V power on the XDS110 side of the PCB
LED3+5V power on the F29H85x side of the PCB

Two user LEDs are provided on the board: LED4 (red) and LED5 (green), see Table 3-4. These user LEDs are connected to GPIO19 and GPIO62 of the F29H850TU, respectively. The signals are connected to the SN74LVC2G07DBVR LED driver IC and are connected in an active-low configuration; that is, drive the GPIO low to turn on the LED and high to turn off the LED. These LEDs are dedicated for use by the software application.

Table 3-4 User-Configurable LED Descriptions
LED NumberDescription
LED4Active-low user-configurable LED controlled by GPIO19
LED5Active-low user-configurable LED controlled by GPIO62

Two blue LEDs, LED8 and LED9, are connected to the XDS110 debug probe, see Table 3-5. These indicate debugger activity and are not controllable by any application software.

Table 3-5 XDS110 LED Descriptions
LED NumberIndication Description
LED8Indicates that the XDS110 device is actively connected to a debugger target session (for example, CCS IDE debug session)
LED9Indicates that the XDS110 device is powered and functional