Additional jumpers are provided outside of the
BoosterPack connector for additional external
power connections for 3.3V or 5V. These can be
used to supply an external board or for powering
the LaunchPad with an external supply. When using
these connection points, make sure that no other
power supplies are connected.
- JP4 and JP6 are provided as extra
connection points for a 3.3V supply to be
connected to the LaunchPad.
- JP5 and JP7 are provided as extra
connection points for a 5V supply to be connected
to the LaunchPad.
CAUTION: The
F29H85x LaunchPad features a VDD pin located on
header JP4 that can only be used to monitor the
voltage of the 1.25-V VDD rail of the
F29H850TU9SRFS device. This pin can not be used to
supply power to an external device nor connected
to an external supply.