SPRUJE5A June 2025 – August 2025
The F29H85x LaunchPad includes an on-board XDS110 Debug Probe. The XDS110 allows for the programming and debugging of the F29H850TU device using Code Composer Studio (CCS) IDE or any other supported tool chains. In the default configuration, the XDS110 is wired to support 4-pin JTAG mode. Due to the isolation scheme used on the F29H85x LaunchPad, 2-wire Serial Wire Debug (SWD) mode is not supported.