SPRUJE7A January   2025  – July 2025 F29H850TU , F29H859TU-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Differences From C28x
    2. 1.2 Function Listing Format
  5. 2F29H85x Flash API Overview
    1. 2.1 Introduction
    2. 2.2 API Overview
    3. 2.3 Using API
      1. 2.3.1 Initialization Flow
        1. 2.3.1.1 After Device Power Up
        2. 2.3.1.2 On System Frequency Change
      2. 2.3.2 Building With the API
        1. 2.3.2.1 Object Library Files
        2. 2.3.2.2 Distribution Files
      3. 2.3.3 Key Facts for Flash API Usage
  6. 3API Functions
    1. 3.1 Initialization Functions
      1. 3.1.1 Fapi_initializeAPI()
    2. 3.2 Flash State Machine Functions
      1. 3.2.1  Fapi_setActiveFlashBank()
      2. 3.2.2  Fapi_setupBankSectorEnable()
      3. 3.2.3  Fapi_issueAsyncCommandWithAddress()
      4. 3.2.4  Fapi_issueBankEraseCommand()
      5. 3.2.5  Fapi_issueProgrammingCommand()
      6. 3.2.6  Fapi_issueAutoEcc512ProgrammingCommand()
      7. 3.2.7  Fapi_issueDataAndEcc512ProgrammingCommand()
      8. 3.2.8  Fapi_issueDataOnly512ProgrammingCommand()
      9. 3.2.9  Fapi_issueEccOnly64ProgrammingCommand()
      10. 3.2.10 Fapi_issueAsyncCommand()
      11. 3.2.11 Fapi_checkFsmForReady()
      12. 3.2.12 Fapi_getFsmStatus()
    3. 3.3 Read Functions
      1. 3.3.1 Fapi_doBlankCheck()
      2. 3.3.2 Fapi_doVerify()
      3. 3.3.3 Fapi_doVerifyByByte()
    4. 3.4 Informational Functions
      1. 3.4.1 Fapi_getLibraryInfo()
    5. 3.5 Utility Functions
      1. 3.5.1 Fapi_flushPipeline()
      2. 3.5.2 Fapi_calculateEcc()
      3. 3.5.3 Fapi_isAddressEcc()
      4. 3.5.4 Fapi_getUserConfiguration()
      5. 3.5.5 Fapi_setFlashCPUConfiguration()
      6. 3.5.6 Fapi_issueProgBankMode()
  7. 4SECCFG and BANKMGMT Programming Using the Flash API
    1. 4.1 BANKMGMT Programming
    2. 4.2 SECCFG Programming
  8. 5Allowed Programming Ranges for All Modes
  9. 6Recommended FSM Flows
    1. 6.1 New Devices From Factory
    2. 6.2 Recommended Erase Flow
    3. 6.3 Recommended Bank Erase Flow
    4. 6.4 Recommended Program Flow
  10. 7References
  11.   A Flash State Machine Commands
  12.   B Typedefs, Defines, Enumerations and Structure
    1.     B.1 Type Definitions
    2.     B.2 Defines
    3.     B.3 Enumerations
      1.      B.3.1 Fapi_FlashProgrammingCommandsType
      2.      B.3.2 Fapi_FlashBankType
      3.      B.3.3 Fapi_FlashStateCommandsType
      4.      B.3.4 Fapi_StatusType
      5.      B.3.5 Fapi_ApiProductionStatusType
      6.      B.3.6 Fapi_BankID
      7.      B.3.7 Fapi_FLCID
      8.      B.3.8 Fapi_BankMode
      9.      B.3.9 Fapi_CPU1BankSwap
      10.      B.3.10 Fapi_CPU3BankSwap
      11.      B.3.11 Fapi_FOTAStatus
      12.      B.3.12 Fapi_SECVALID
      13.      B.3.13 Fapi_BankMgmtAddress
    4.     B.4 Structures
      1.      B.4.1 Fapi_FlashStatusWordType
      2.      B.4.2 Fapi_LibraryInfoType
  13.   Revision History

Fapi_checkFsmForReady()

Returns the status of the Flash State Machine

Synopsis

Fapi_StatusType Fapi_checkFsmForReady(
                     uint32 u32StartAddress,
                     uint32 u32UserFlashConfig
                                     )

Parameters

u32StartAddress [in] 32-bit start address in Flash to program/erase/verify
u32UserFlashConfig User flash configuration

Description

This function returns the status of the Flash State Machine indicating if it is ready to accept a new command or not. The primary use is to check if an Erase or Program operation has finished.

Return Value

  • Fapi_Status_FsmBusy (FSM is busy and cannot accept new command except for suspend commands)
  • Fapi_Status_FsmReady (FSM is ready to accept new command)