SPRUJE7A January 2025 – July 2025 F29H850TU , F29H859TU-Q1
This reference guide provides a detailed description of Texas Instruments' F29H85x Flash API Library (F29H85x_NWFlashAPI_v21.00.00.00.lib) functions that can be used to erase, program and verify Flash on F29H85x devices. Note that Flash API v21.00.00.00 can only be used with F29H85x devices. The Flash API Library is provided in the F29H85x SDK at "f29h85x-sdk > source > flash_api"