SPRUJE7A January 2025 – July 2025 F29H850TU , F29H859TU-Q1
Each Flash bank is made up of 2KB physical sectors. The nominal size (for example, 512KB) denotes the size of the MAIN region. Each Flash bank also includes two special regions:
The C29 Flash API supports programming of both the SECCFG and BANKMGMT sectors. For more information, see the F29H85x and F29P58x Real-Time Microcontrollers Technical Reference Manual.