SPRUJE8C December 2024 – June 2025 AM2752-Q1 , AM2754-Q1
The AM275 EVM features a 512Mb OSPI memory device (S28HS512TGABHM010) that is connected to the OSPI0 interface of the AM275x SoC. The OSPI0 interface supports single and double data rates up to 166MHz SDR and 166MHz DDR (333MB/s).
The AM275 EVM provides 0-ohm resistors for OSPI_DQ[0:7], OSPI_DQS, OSPI_CLK, and OSPI_INTn signals. The OSPI Flash footprint allows for the installation of either a QSPI Flash or an OSPI Flash. The 0-ohm series resistors provided for signals OSPI_DQ[4:7] can be removed if a QSPI flash is to be mounted. External pull up resistors are provided on OSPI_DQ[0:7] to prevent bus floating.
The OSPI Flash reset signal OSPI_RSTn is the output of an AND Gate that ANDs the Cold/Warm reset signal RESTSTATz_1V8 from the AM275x SoC, and the OSPI specific reset signal OSPI0_RESET_OUT0 from the AM275x SoC.
The OSPI Flash is supplied through an on board 1.8V system power VCC1V8_SYS. The OSPI I/O group is powered by the VDDSHV1 domain of the AM275x SoC and is also connected to 1.8V system power VCC1V8_SYS.