SPRUJE8C December 2024 – June 2025 AM2752-Q1 , AM2754-Q1
The AM275x EVM makes use of a Burton multirail power management IC (PMIC) (TPS6522435RAHRQ1). The PMIC integrates multiple supply rails to power the MCU, and other on-board peripherals.
An independent voltage monitoring unit inside the PMIC monitors undervoltage and overvoltage on all internal supply rails and regulator outputs of the power delivery supply. All supplies are protected with current limiting and overtemperature warning and shutdown.
The PMIC features multiple GPIO pins which serve as boot pins and various interfaces post-boot.
Table 2-2 shows the functions, boot configuration and default states of the GPIOs:
| GPIOx | Function | Boot Configuration |
|---|---|---|
| GPIO1 | I2C SDA Wake-up | N/A |
| GPIO2 | I2C SCL Wake-up | N/A |
| GPIO3 | Push Button for Buck1/2 voltage | Populated External pull-up to 1.8V: VDD_CORE = 0.85V (DEFAULT) |
| Non-populated External pull-up to 1.8V: VDD_CORE= 0.75V | ||
| GPIO4 | PMIC Sleep signal (nSLEEP) | N/A |
| GPIO5 | SD card or eMMC I/O voltage select | Digital high: 1.8V LDO2 output (SW9 OFF) |
| Digital Low: 3.3V LDO2 output (SW9 ON) | ||
| GPIO6 | Watchdog timeout Enable/Disable | Populated External pull-up to 1.8V: Watchdog Timer disabled (DEFAULT) |
| Non-populated External pull-up to 1.8V: Watchdog timeout enabled |