SPRUJE8C December 2024 – June 2025 AM2752-Q1 , AM2754-Q1
The AM275x evaluation module (EVM) is a standalone test, development and evaluation platform that lets developers evaluate AM275x functionality and develop prototypes for a variety of applications. The AM275x EVM is equipped with an AM275x microcontroller along with additional components to allow the user to make use of the various device interfaces including the Ethernet™, dual CAN-FD and others to easily create prototypes. Onboard current measurement capabilities are available to monitor power consumption for power-conscious applications. The supplied USB cable paired with embedded emulation logic allows for emulation and debugging using standard development tools such as Code Composer Studio™ (CCSTUDIO).