SPRUJE8C December 2024 – June 2025 AM2752-Q1 , AM2754-Q1
The AM275x EVM features two Common Platform Switch (CPSW) RGMII Ethernet Expansion Connectors.
Table 2-16 lists the pinouts for the Ethernet expansion connectors:
| Pin Number | Net Name/Signal | I/O Direction | Pin Number | Net Name/Signal | I/O Direction |
|---|---|---|---|---|---|
| 1 | DGND | POWER | 2 | EXT_VMON2_1 | POWER |
| 3 | CPSW_RGMII1_TXC | INPUT | 4 | VDD_2V5 | POWER |
| 5 | DGND | POWER | 6 | VDD_2V5 | POWER |
| 7 | CPSW_RGMII1_TD0 | INPUT | 8 | DGND | POWER |
| 9 | CPSW_RGMII1_TD1 | INPUT | 10 | CPSW_RGMII_INTn | OUTPUT |
| 11 | CPSW_RGMII1_TD2 | INPUT | 12 | CPSW_RGMII1_RESETn | INPUT |
| 13 | CPSW_RGMII1_TD3 | INPUT | 14 | CPSW_RGMII1_COL | OUTPUT |
| 15 | DGND | POWER | 16 | DGND | POWER |
| 17 | DGND | POWER | 18 | DGND | POWER |
| 19 | CPSW_RGMII1_RXC | OUTPUT | 20 | CPSW_RGMII1_MDC | INPUT |
| 21 | DGND | POWER | 22 | CPSW_RGMII1_MDIO | BIDIRECTIONAL |
| 23 | CPSW_RGMII1_RD0 | OUTPUT | 24 | DGND | POWER |
| 25 | CPSW_RGMII1_RD1 | OUTPUT | 26 | RGMII1_INH_3V3 | OUTPUT |
| 27 | CPSW_RGMII1_RD2 | OUTPUT | 28 | CPSW_RGMII1_ETH1_CLK | INPUT |
| 29 | CPSW_RGMII1_RD3 | OUTPUT | 30 | CPSW_RGMII1_CRS | OUTPUT |
| 31 | DGND | POWER | 32 | DGND | POWER |
| 33 | DGND | POWER | 34 | DGND | POWER |
| 35 | CPSW_RGMII1_TX_EN | INPUT | 36 | CPSW_RGMII1_BRD_CONN_DET | OUTPUT |
| 37 | I2C_ADDR0_A2 | INPUT | 38 | SYNC1_OUT_ETH1 | INPUT |
| 39 | RGMII1_RX_ER | OUTPUT | 40 | SoC_I2C0_SCL | INPUT |
| 41 | DGND | POWER | 42 | SoC_I2C0_SDA | BIDIRECTIONAL |
| 43 | RGMII1_RX_LINK | OUTPUT | 44 | VCC_3V3_SYS | POWER |
| 45 | CPSW_RGMII1_RX_DV | OUTPUT | 46 | VCC_3V3_SYS | POWER |
| 47 | I2C_ADDR0_A0 | INPUT | 48 | CPSW_RGMII1_BCLK | OUTPUT |
| Pin Number | Net Name/Signal | I/O Direction | Pin Number | Net Name/Signal | I/O Direction |
|---|---|---|---|---|---|
| 1 | DGND | POWER | 2 | EXT_VMON2_2 | POWER |
| 3 | CPSW_RGMII1_TXC | INPUT | 4 | VDD_2V5 | POWER |
| 5 | DGND | POWER | 6 | VDD_2V5 | POWER |
| 7 | CPSW_RGMII2_TD0 | INPUT | 8 | DGND | POWER |
| 9 | CPSW_RGMII2_TD1 | INPUT | 10 | CPSW_RGMII_INTn_R | OUTPUT |
| 11 | CPSW_RGMII2_TD2 | INPUT | 12 | CPSW_RGMII2_RSTn | INPUT |
| 13 | CPSW_RGMII2_TD3 | INPUT | 14 | CPSW_RGMII2_COL | OUTPUT |
| 15 | DGND | POWER | 16 | DGND | POWER |
| 17 | DGND | POWER | 18 | DGND | POWER |
| 19 | CPSW_RGMII2_RXC | OUTPUT | 20 | CPSW_RGMII2_MDC | INPUT |
| 21 | DGND | POWER | 22 | CPSW_RGMII2_MDIO | BIDIRECTIONAL |
| 23 | CPSW_RGMII2_RD0 | OUTPUT | 24 | DGND | POWER |
| 25 | CPSW_RGMII2_RD1 | OUTPUT | 26 | RGMII2_INH_3V3 | OUTPUT |
| 27 | CPSW_RGMII2_RD2 | OUTPUT | 28 | CPSW_RGMII2_ETH2_CLK | INPUT |
| 29 | CPSW_RGMII2_RD3 | OUTPUT | 30 | CPSW_RGMII2_CRS | OUTPUT |
| 31 | DGND | POWER | 32 | DGND | POWER |
| 33 | DGND | POWER | 34 | DGND | POWER |
| 35 | CPSW_RGMII2_TX_EN | INPUT | 36 | CPSW_RGMII2_BRD_CONN_DET | OUTPUT |
| 37 | I2C_ADDR0_A2 | INPUT | 38 | SYNC1_OUT_ETH2 | INPUT |
| 39 | RGMII2_RX_ER | OUTPUT | 40 | SoC_I2C0_SCL | INPUT |
| 41 | DGND | POWER | 42 | SoC_I2C0_SDA | BIDIRECTIONAL |
| 43 | RGMII2_RX_LINK | OUTPUT | 44 | VCC_3V3_SYS | POWER |
| 45 | CPSW_RGMII2_RX_DV | OUTPUT | 46 | VCC_3V3_SYS | POWER |
| 47 | I2C_ADDR0_A0 | INPUT | 48 | CPSW_RGMII2_BCLK | OUTPUT |