SPRUJE8C December 2024 – June 2025 AM2752-Q1 , AM2754-Q1
The AM275x EVM is powered from either of two USB Type-C inputs. The following sections describe the power distribution network topology that supply the AM275x EVM, supporting components, and the reference voltages.
Power supply designs that are compatible with the AM275x EVM:
Figure 2-3 USB Type_C Power
Delivery ClassificationPower supply designs that are NOT compatible with the AM275x EVM: