SPRUJE8C December 2024 – June 2025 AM2752-Q1 , AM2754-Q1
The AM275x EVM features four UART Ports:
The WKUP_UART0, UART2, and UART3 ports are routed from the AM275x SoC to a FDTI Bridge (FT4232HL) for USB to UART conversion. The FDTI Bridge routes to a Micro-B USB Connector (J22).
The UART0 port is routed from the AM275x SoC to the XDS110 debugger (TM4C1294). The XDS110 Debugger routes to another Micro-B USB Connector (J17).
When the AM275x EVM is connected to a host via a USB cable on either of these Micro-B USB connectors, the host can establish a Virtual COM Port, allowing communication through any terminal emulation application.
Both the FT4232HL and TM4C1294 devices are bus powered. Because both devices are powered through the USB BUS, the connection to the COM port is not lost when the AM275x EVM power is removed.
| UART Port | USB to UART Bridge | USB Connector | COM Port (1) |
|---|---|---|---|
| UART0 | TM4C1294 | J17 | XDS110 User UART |
| UART2 | FT4232HL | J22 | FT4232 Serial Bus A |
| UART3 | FT4232 Serial Bus B | ||
| WKUP_UART0 | FT4232 Serial Bus C |
The FT4232 Bridge is configured to operate in ‘Single chip USB to four channel UART’ mode using the configuration file from an external SPI EEPROM (93LC46B) connected to it. The EEPROM supports a 1 Mbit/s clock rate. The EEPROM is programmable in-circuit over USB using a utility program called FT_PROG available from FTDI's web site. FT_PROG is also used for programming the board's serial number for users to identify the connected COM port with board serial number when one or more boards are connected to the computer.
Instead of the FTDI Bridge, UART2 and UART3 ports can be routed from the AM275x SoC to AEC1 and AEC2, respectively, by selection MUXes (TMUX1136DQAR), through the UART2_FET_SEL and UART3_FET_SEL signals.
| UART2_FET_SEL | UART2_TXD_FET | UART2_RXD_FET |
|---|---|---|
| 0 (DEFAULT) | FT4232_UART2_TXD_1V8 | FT4232_UART2_RXD_1V8 |
| 1 | UART2_TXD | UART2_RXD |
| UART3_FET_SEL | UART3_TXD_FET | UART3_RXD_FET |
|---|---|---|
| 0 (DEFAULT) | FT4232_UART3_TXD_1V8 | FT4232_UART3_RXD_1V8 |
| 1 | UART3_TXD | UART3_RXD |