SPRUJF1C November   2024  – December 2025 AM2612

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
      1. 1.1.1 Preface: Read This First
        1. 1.1.1.1 Sitara MCU+ Academy
        2. 1.1.1.2 Important Usage Notes
    2. 1.2 Kit Contents
    3. 1.3 Device Information
      1. 1.3.1 System Architecture Overview
      2. 1.3.2 Component Identification
      3. 1.3.3 Functional Block Diagram
      4. 1.3.4 BoosterPacks
      5. 1.3.5 Device Information
        1. 1.3.5.1 Security
  7. 2Hardware
    1. 2.1  Setup
      1. 2.1.1 Standalone Configuration
    2. 2.2  Power Requirements
      1. 2.2.1 Power Input Using USB Type-C Connector
      2. 2.2.2 Power Tree
      3. 2.2.3 Power Status LEDs
    3. 2.3  Header Information
      1. 2.3.1 OSPI Expansion Connector
      2. 2.3.2 ADC/DAC External VREF Headers
      3. 2.3.3 FSI Header
      4. 2.3.4 EQEP Headers
    4. 2.4  Push Buttons
    5. 2.5  Reset
    6. 2.6  Clock
    7. 2.7  Boot Mode Selection
    8. 2.8  GPIO Mapping
    9. 2.9  IO Expander
    10. 2.10 Interfaces
      1. 2.10.1  Memory Interfaces
        1. 2.10.1.1 OSPI
        2. 2.10.1.2 Board ID EEPROM
      2. 2.10.2  Ethernet Interface
        1. 2.10.2.1 Ethernet PHY 0 - RGMII2 / PR0_PRU0
        2. 2.10.2.2 Ethernet PHY 1 - RGMII1 / PR0_PRU1
      3. 2.10.3  I2C
        1. 2.10.3.1 Industrial Application LEDs
      4. 2.10.4  SPI
      5. 2.10.5  UART
      6. 2.10.6  MCAN
      7. 2.10.7  SDFM
      8. 2.10.8  FSI
      9. 2.10.9  JTAG
      10. 2.10.10 Test Automation Pin Mapping
      11. 2.10.11 LIN
      12. 2.10.12 ADC and DAC
      13. 2.10.13 EQEP
      14. 2.10.14 EPWM
      15. 2.10.15 USB
    11. 2.11 BoosterPack Headers
      1. 2.11.1 BoosterPack Mode 00: Standard LaunchPad/BoosterPack Pinout
      2. 2.11.2 BoosterPack Mode 01: Servo Motor Control BoosterPacks Mode
      3. 2.11.3 BoosterPack Mode 10: BOOSTXL-IOLINKM-8 Mode
      4. 2.11.4 BoosterPack Mode 11: C2000 DRVx BoosterPacks Mode
    12. 2.12 Pinmux Mapping
    13. 2.13 Test Points
    14. 2.14 Best Practices
  8. 3Software
  9. 4Hardware Design Files
  10. 5Compliance
  11. 6Additional Information
    1. 6.1 Revision E1 Appendix
      1. 6.1.1 TA_POWERDOWNz pulled up by VSYS_TA_3V3 which is powered by VSYS_3V3
      2. 6.1.2 USB2.0_MUX_SEL0 pulled up by R355
      3. 6.1.3 MDIO and MDC of PRU0-ICSS0 needs to be routed to both Ethernet PHYs
      4. 6.1.4 AM261_RGMII1_RXLINK and AM261_RGMII2_RXLINK to be connected to GPIO
    2. 6.2 Revision E2 Appendix
      1. 6.2.1 Revision E2 Changes from E1
      2. 6.2.2 Revision E2 Known Limitations
    3. 6.3 Revision A Appendix
      1. 6.3.1 Revision A Changes from E2
      2. 6.3.2 Revision A Errata
    4.     Trademarks
  12. 7References
    1. 7.1 Reference Documents
    2. 7.2 Other TI Components Used in This Design
  13. 8Revision History

Device Information

The AM261x Sitara Arm® Microcontrollers are part of Sitara AM26x real-time MCU families designed to meet the complex real-time processing needs of next generation industrial and automotive embedded products. With scalable Arm® Cortex®-R5F performance and an extensive set of peripherals, AM261x device is designed for a broad range of applications while offering safety features and optimized peripherals for real time control.

Key features and benefits:

  • Peripherals supporting system level connectivity such as Gigabit Ethernet, USB, OSPI/QSPI, CAN, UARTs, SPI and GPIOs.
  • Granular firewalls managed by Hardware Security Manager (HSM) enable developers to implement stringent security minded system design requirements.
  • Up to two R5F cores in cluster with 256KB of shared Tightly Coupled Memory (TCM) per core along with 1.5MB of shared SRAM, greatly reducing the need for external memory.