SPRUJF1C November 2024 – December 2025 AM2612
The AM261x LaunchPad is powered from a 5V, 3A USB type-C input. The following sections describe the power distribution network topology that supply the AM261x LaunchPad, supporting components and the reference voltages.
Power supply solutions that are compatible with the AM261x LaunchPad:
Figure 2-2 USB Type-C Power Delivery ClassificationPower supply solutions that are NOT compatible with the AM261x LaunchPad: