SPRUJG3 March 2025
The AM263Px Control Card is powered from a 5V, 3A USB Type-C input or from a 5V, 3A HSEC connection supplied by the docking station. The following sections describe the power distribution network topology that supply the AM263Px Control Card, supporting components and the reference voltages.
Power supply designs that are compatible with the AM263Px Control Card:
Figure 2-1 USB Type-C Power Delivery
ClassificationPower supply designs that are NOT compatible with the AM263Px Control Card: