SPRUJG7 May   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
      1. 1.1.1 Important Usage Notes
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 System Components
      1. 2.1.1 System Components Top
      2. 2.1.2 System Components Bottom
    2. 2.2 Power Requirements
    3. 2.3 Setup
    4. 2.4 Header Information
      1. 2.4.1 Connector Pinout
      2. 2.4.2 Debug Connector Pinouts
    5. 2.5 Interfaces
    6. 2.6 Switch Information
    7. 2.7 Indicator LED
    8. 2.8 Test Points
  7. 3Software
  8. 4Hardware Design Files
  9. 5References
  10. 6Trademarks
  11. 7Revision History

Power Requirements

The TAS67CD-AEC requires multiple power inputs for operation. The TAS67CD-AEC power tree is shown in the below block diagram. IOVDD and VSYS5V0 are provided through the AEC connector from the host processor board. PVDD is provided through a set of banana plug receptacles and requires an external compatible DC supply be attached to the board.

TAS67CD-AEC TAS67CD-AEC Power Tree Figure 2-4 TAS67CD-AEC Power Tree

The requirements for all of these power inputs are described in the table below. The IOVDD and VSYS5V0 requirements are compatible with the AM275-AUDIO-EVM and AM62D-AUDIO-EVM AEC interface implementations.

Table 2-3 Power Requirements
Power Rail Connector Location Description Min Max Units
PVDD/VBAT Banana Plug Receptacles
  • J13 - PVDD/VBAT
  • J15 - GND
TAS67x Amplifier Power (PVDD) and battery power(VBAT) 4.5 18.5 Volts
11 Amps
IOVDD AEC Connector J1.10, J1.12 Digital I/O Power 1.71 3.465 Volts
TBD Amps
VSYS5V0 AEC Connector J1.2, J1.4, J1.6 5.0V LED and Fan Power 4.75 5.25 Volts
TBD Amps