SPRUJG7 May 2025
TAS6754-Q1
TAS6754-Q1 is a four-channel digital-input Class-D audio amplifier that implements 1L modulation only requiring one inductor per BTL channel reducing system size and cost by removing four inductors compared to a traditional design. Additionally, 1L modulation lowers switching losses compared to traditional Class-D modulation schemes.
More information about the TAS6754-Q1 can be found on the TAS6754-Q device product page.