SPRUJG7 May   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
      1. 1.1.1 Important Usage Notes
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 System Components
      1. 2.1.1 System Components Top
      2. 2.1.2 System Components Bottom
    2. 2.2 Power Requirements
    3. 2.3 Setup
    4. 2.4 Header Information
      1. 2.4.1 Connector Pinout
      2. 2.4.2 Debug Connector Pinouts
    5. 2.5 Interfaces
    6. 2.6 Switch Information
    7. 2.7 Indicator LED
    8. 2.8 Test Points
  7. 3Software
  8. 4Hardware Design Files
  9. 5References
  10. 6Trademarks
  11. 7Revision History

Interfaces

The below sections describe the individual signal paths in this design. See Figure 2-1 for overall signal connectivity.

I2C Configuration Interface

The AEC I2C management bus I2C interface (pins 18 and 20) is used to control and configure the TAS67x Device 0 (TAS0, U7), TAS67x Device 1 (TAS1, U5) and an onboard 4Kbit EEPROM (CAT24C04WI-GT3, U4).

Table 2-7 TAS67CD-AEC I2C Addresses
Device 7-bit Address (Omitting Read/Write# bit) 8-bit Address (Including Read/Write# bit)
TAS67x Device 0 (TAS0, U7) 0x70 Write: 0xE0
Read: 0xE1
TAS67x Device 1 (TAS1, U5) 0x71 Write: 0xE2
Read: 0xE3
4Kbit EEPROM (CAT24C04WI-GT3, U4). 0x54/0x55 Write: 0xA8/0xAA
Read: 0xA9/0xAB

MCASP TDM Data Interface

A subset of the AEC MCASPX interface is used to stream TDM audio data to the TAS67x Device 0 (TAS0, U7), TAS67x Device 1 (TAS1, U5) and stream amplifier telemetry data back to the host processor.

The AEC MCASPX_AX0 signal provides a TDM bitstream and synchronous bit block to a set of LMK1C1102 (U1, U3) 1:2 buffers. These buffers direct the bitstream to both TAS0 and TAS1. Likewise the AEC MCASPX_FSX frame-sync signal feeds an LMK1C1104 (U2) 1:4 buffer, providing frame synchronization to both TAS0 and TAS1 and providing feedback framesync signals ECAP_FRAMESYNC1 and ECAP_FRAMESYNC2 for the host processor through the AEC interface.

Finally, TAS0 outputs to AEC MCASPX_AR2 and TAS1 outputs to AEC MCASPX_AR3. These RX bitstreams carry optional, realtime amplifier telemetry data back to the host processor.

TAS67x Audio Output

An array of standard 4mm, banana plug binding posts are provided for quick speaker attachment to each of the TAS67x audio outputs. These are implemented as color coded posts, with Keystone model 7006 RED for positive output and model 7007 BLACK for negative output. PCB silkscreen is also provided to help guide connections during system setup.

Figure 2-6 and Table 2-8 describe this output array.

TAS67CD-AEC TAS67x Audio Output Banana Plug Binding Posts Figure 2-6 TAS67x Audio Output Banana Plug Binding Posts

Table 2-8 TAS67x Audio Output Banana Plug Binding Posts
TAS67x Device Silkcreen Labels Audio Output Channel Reference Designator
TAS67x Device 0 (TAS0, U7) T0-CH1 OUT_1P J23
OUT_1M J24
T0-CH2 OUT_2P J21
OUT_2M J22
T0-CH3 OUT_3P J19
OUT_3M J20
T0-CH4 OUT_4P J18
OUT_4M J17
TAS67x Device 1 (TAS1, U5) T1-CH1 OUT_1P J11
OUT_1M J10
T1-CH2 OUT_2P J9
OUT_2M J8
T1-CH3 OUT_3P J7
OUT_3M J6
T1-CH4 OUT_4P J5
OUT_4M J4